IESNA:LM-63-2002
[TEST]P944200
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-750-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43724
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3988.5 3963.5 3911.2 3865.8 3854.4 3859 3872.6 3897.6 3920.3 3927.1
3929.4 3963.5 4034 4149.9 4343 4615.8 4947.6 5347.6 5858.9 6468
7158.9 8004.3 9029.3 10195.1 11449.6 12797.3 14090.5 14692.7 13810.9 10672.4
5806.6 1638.6 502.3 297.7 170.4 70.5 0
3988.5 3974.9 3920.3 3874.9 3863.5 3865.8 3879.4 3904.4 3924.9 3931.7
3936.2 3972.6 4040.8 4163.5 4352.1 4627.1 4963.5 5365.7 5890.7 6499.8
7213.4 8083.8 9149.7 10290.6 11567.8 12949.6 14215.5 14760.9 13672.3 10433.8
5536.2 1536.3 486.3 272.7 159.1 63.6 0
3988.5 3970.3 3918.1 3870.3 3849.9 3852.1 3859 3872.6 3881.7 3890.8
3904.4 3943.1 4015.8 4131.7 4322.6 4574.9 4897.6 5279.4 5772.5 6374.8
7127 8067.9 9172.4 10399.7 11672.4 13022.3 14297.3 14960.9 14154.1 11270.1
6690.7 2468.1 659.1 327.3 193.2 75 0
3988.5 3961.2 3911.2 3859 3831.7 3824.9 3829.4 3831.7 3831.7 3847.6
3870.3 3913.5 3986.2 4099.9 4263.5 4504.4 4824.8 5215.7 5708.9 6308.9
7122.5 8095.2 9336.1 10733.7 12165.5 13570 14881.3 15622.2 15213.2 13081.4
8981.5 4345.3 1309 477.3 231.8 72.7 0
3988.5 3961.2 3913.5 3859 3824.9 3818.1 3822.6 3822.6 3822.6 3840.8
3881.7 3920.3 3981.7 4079.4 4227.1 4449.9 4772.6 5174.8 5670.3 6302.1
7136.1 8247.5 9681.5 11379.2 13124.6 14688.2 15949.5 16749.5 16844.9 15754
12563.2 7556.6 3209 818.2 275 63.6 0
3988.5 3954.4 3906.7 3852.1 3815.8 3809 3815.8 3824.9 3824.9 3843.1
3886.2 3918.1 3965.8 4070.3 4227.1 4449.9 4763.5 5174.8 5679.4 6345.3
7215.7 8411.1 10015.6 11972.3 13958.6 15683.6 16947.2 17888.1 18465.3 18097.1
15685.9 11013.3 5274.8 1656.8 352.3 81.8 0
3988.5 3961.2 3911.2 3854.4 3818.1 3809 3813.5 3822.6 3822.6 3840.8
3881.7 3924.9 3986.2 4086.2 4240.8 4468 4786.2 5186.2 5686.2 6318
7152 8265.6 9706.5 11379.2 13106.4 14704.1 16022.2 16940.4 17063.1 15863.1
12851.9 7847.5 3084 795.4 229.5 61.4 0
3988.5 3965.8 3918.1 3861.2 3824.9 3815.8 3822.6 3829.4 3836.2 3854.4
3884 3931.7 4009 4124.9 4290.8 4520.3 4845.3 5240.7 5733.9 6352.1
7170.2 8202 9449.7 10811 12204.2 13610.9 14945 15692.7 15181.3 13183.7
9238.3 4440.8 1325 497.7 236.4 72.7 0
3988.5 3972.6 3922.6 3868.1 3838.5 3834 3843.1 3861.2 3877.1 3893.1
3913.5 3954.4 4034 4159 4345.3 4602.1 4922.6 5311.2 5797.5 6386.2
7131.6 8056.6 9140.6 10324.7 11561 12897.3 14210.9 14872.3 14176.8 11790.5
7449.8 2927.2 838.6 400 213.6 86.4 0
3988.5 3977.1 3924.9 3870.3 3845.3 3843.1 3859 3890.8 3918.1 3934
3949.9 3990.8 4065.8 4193 4388.5 4663.5 4999.8 5406.6 5906.6 6511.2
7211.1 8081.6 9083.8 10208.8 11404.2 12729.1 13990.5 14485.9 13549.6 10517.8
5763.5 1736.3 529.5 268.2 143.2 56.8 0
3988.5 3974.9 3924.9 3870.3 3845.3 3845.3 3861.2 3890.8 3920.3 3934
3947.6 3981.7 4059 4179.4 4372.6 4640.8 4974.8 5399.8 5902.1 6474.8
7163.4 7997.5 8995.2 10126.9 11267.8 12592.8 13881.4 14490.4 13699.6 10833.7
6138.4 1929.5 559.1 290.9 150 52.3 0
